Resources
Filter by
New Safety Standard for ICT and AV Equipment - IEC 62368-1, EN 62368-1 & UL 62368-1
IEC/EN/UL 62368-1 is the new safety standard with a broad scope that covers ITE, communication technology, audio/video &...
Ultra compact ECE05-60 series of power converters
ECE series of 5 to 60 Watts power converters ideal for end-product designs where the available board space is at a premi...
500W peak-power AC-DC supply for industrial & Body Floating rated medical applications
Launch of the CMP250 series of high peak power AC-DC power supply units, primarily targeting healthcare, industrial and...
High Voltage - proportional no load variation
Discussing the operation of high voltage proportional converters with varying load conditions.
High Voltage & load current monitors
Describing simple voltage, current monitor circuits & performance data for specific implementations.
EMI Filters Selector Guide
To complement our power supply range, we have introduced a range of XP Power chassis mount & IEC inlet EMI filters.
Desktop medical & ITE 36-65 Watt power supplies meet energy efficiency requirements
Cost-effective AKM36/AKM45/AKM65 series of desktop AC-DC power supplies rated at 36W, 48W and 65W.
MIL-COTS DC-DC, EMI Filter & Surge Protection Selector Guide
XP Power offers a wide range of DC-DC solutions for defense and avionic applications including filters, surge protectors...
Tiny 500W PSU meets latest medical and IT standards
The new GCU500 series of 500W AC-DC power supplies, with class-leading features, measure just 83.8 x 165.1 x 39.3mm (3.3...
American Society for Mass Spectrometry Conference (ASMS) 2022
We discuss five of the top takeaways from this year's ASMS conference. Focusing on instrumentation and analytical tools...
Compact 1W and 2W DC-DC converters target medical applications
The IMM01 1 Watt and the IMM02 2 Watt converters are designed for use in medical applications.
State of art manufacturing facility: Kunshan, China
Informative overview of XP Power's leading manufacturing facilities in Kunshan, China.